Product  UHF-SYS-GATE-PASS-ETSI

UHF RFID Gate Solution

Order number: 100051343
    • UHF RFID GATE for the (bulk) detection of objects, e.g. during loading
    • Pre-installed TVSnode software for commissioning and communication via integrated REST API interface
    • Variable frame size
    • Width: 1700…4300 mm
    • Height: 2200…3600 mm
    • Device only suitable for operation in the European Union (EU), India, Türkiye and South Africa at 865…868 MHz
#

General data

EAN 4047101685206
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 84719000000
Country of origin DE
Weight 50000 g

Technical Data

Technology UHF RFID
Region (UHF) Europe, India, Turkey, South Africa (865…868 MHz)
Radio communication and protocol standards ISO 18000-63, EPCglobal Gen 2
Network protocol TCP/IP, REST API
Housing material Aluminium Anodized aluminium, AL Anodized AL, Black-finished
Ambient temperature -30…+50 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top